IESNA:LM-63-2002
[TEST]P1297586
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R50W2N902750DE010 E3D1LI_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R50 optic, 2700K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]962
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1533.1 1530.7 1523.9 1514.1 1500.9 1486.6 1471.3 1455 1439.8 1422.1
1402.4 1379.7 1353.6 1321 1285.7 1245.3 1202.5 1161.1 1118.7 1081.4
1048.1 1016.2 979.9 938.1 889.2 829.2 764 691.4 619.1 541
455.1 374.7 300.7 268.5 235.9 180.9 133.7 98.1 73 63.1
54.6 42.4 33.6 19 10.9 6.1 2.4 1 0.7 0.7
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0
